BUDI™ Fiber Optic Wall Mount Enclosure for Splice Only
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FM |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Splicing |
| Color | Gray |
| Interface | Splicing only |
| Mounting | Wall mount |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Material Specifications
| Material Type | PC/ABS |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FM |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Splicing |
| Color | Gray |
| Interface | Splicing only |
| Mounting | Wall mount |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Material Specifications
| Material Type | PC/ABS |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
