760261112
- Available in:
- Australia/New Zealand
- India
- Asia
Aerial Hybrid Fiber Access Terminal (FAT) Splicing
Features and Benefits
The Aerial Hybrid Fiber Access Terminal (Aerial Hybrid FAT) is engineered with a single layer structure, featuring two distinct sections with separated locking mechanisms to isolate Home Pass and Home Connect segments. This design effectively mitigates potential service disruptions during installation and maintenance activities.
The Aerial Hybrid FAT serves as an enclosure for the Level 2 (S2) splitter within the FTTX ODN architecture, facilitating connections between the Level 1 (S1) splitter and end-user connections. Its modular design accommodates 1 or 2 mini cassette splitters with splitting ratio of 1:8, suitable for deployment in both high-density and low-density areas.
This enclosure is meticulously designed to house mini cassette splitters with easy access to SC adapters ensuring secure connections for splitters and customer drop cables. The Aerial Hybrid FAT supports round optical fiber cables with diameters ranging from 5 mm to 15 mm for incoming cables through three ports, configurable as midspan or branching ports based on specific requirements. Additionally, it includes 16 ports designed for 2 mm x 3 mm flat drop cables. This enclosure is designed to handle 12F distribution cable with splicing capacity of 12 splices on the body. The Aerial Hybrid FAT is suitable for both indoor and outdoor installations and can be mounted on walls or poles using appropriate accessories, making it an ideal choice for service providers seeking reliable and efficient fiber distribution solutions. This S2 enclosure Aerial FAT serves the spliced fiber ODN in the FTTH network.
The Aerial Hybrid FAT serves as an enclosure for the Level 2 (S2) splitter within the FTTX ODN architecture, facilitating connections between the Level 1 (S1) splitter and end-user connections. Its modular design accommodates 1 or 2 mini cassette splitters with splitting ratio of 1:8, suitable for deployment in both high-density and low-density areas.
This enclosure is meticulously designed to house mini cassette splitters with easy access to SC adapters ensuring secure connections for splitters and customer drop cables. The Aerial Hybrid FAT supports round optical fiber cables with diameters ranging from 5 mm to 15 mm for incoming cables through three ports, configurable as midspan or branching ports based on specific requirements. Additionally, it includes 16 ports designed for 2 mm x 3 mm flat drop cables. This enclosure is designed to handle 12F distribution cable with splicing capacity of 12 splices on the body. The Aerial Hybrid FAT is suitable for both indoor and outdoor installations and can be mounted on walls or poles using appropriate accessories, making it an ideal choice for service providers seeking reliable and efficient fiber distribution solutions. This S2 enclosure Aerial FAT serves the spliced fiber ODN in the FTTH network.
Specifications
Product classification
| Regional Availability | Australia/New Zealand | India | Asia |
| Product Type | Access terminal |
General Specifications
| Cable Type | Armored | Figure 8 | All Dielectric Self Supporting (ADSS) |
| Splitter Slots, quantity | 2 |
| Splitter, quantity | 1 |
Dimensions
| Height | 345 mm | 13.583 in |
| Width | 299 mm | 11.772 in |
| Depth | 80 mm | 3.15 in |
| Cable Entry Fiber Gland Size, maximum | 15 mm | 0.591 in |
| Cable Entry Fiber Gland Size, minimum | 5 mm | 0.197 in |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor | Aerial |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Australia/New Zealand | India | Asia |
| Product Type | Access terminal |
General Specifications
| Cable Type | Armored | Figure 8 | All Dielectric Self Supporting (ADSS) |
| Splitter Slots, quantity | 2 |
| Splitter, quantity | 1 |
Dimensions
| Height | 345 mm | 13.583 in |
| Width | 299 mm | 11.772 in |
| Depth | 80 mm | 3.15 in |
| Cable Entry Fiber Gland Size, maximum | 15 mm | 0.591 in |
| Cable Entry Fiber Gland Size, minimum | 5 mm | 0.197 in |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor | Aerial |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
