The IFDB‑2, a second‑generation Indoor Fiber Distribution Box for interconnecting indoor riser cable and in‑house cables within confined MDU shaft environments
Features and Benefits
The IFDB‑2, a second‑generation Indoor Fiber Distribution Box, is a compact fiber splice solution engineered for interconnecting indoor riser cable and in‑house cables within confined MDU shaft environments.
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall box |
| Product Series | IFDB |
General Specifications
| Functionality | Splicing |
| Cable Ports, quantity | 2 |
| Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Splice Tray Chip Type | SMOUV |
| Splicing Capacity, maximum | 4 |
Dimensions
| Height | 19.5 mm | 0.768 in |
| Width | 190 mm | 7.48 in |
| Depth | 36.5 mm | 1.437 in |
| Volume | 90 cm³ |
Representative Image
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 61753-1 Ed2 (2018) |
Packaging and Weights
| Included | Box (1) | Tape (1) | Cable ties (4) |
| Packaging quantity | 24 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall box |
| Product Series | IFDB |
General Specifications
| Functionality | Splicing |
| Cable Ports, quantity | 2 |
| Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Splice Tray Chip Type | SMOUV |
| Splicing Capacity, maximum | 4 |
Dimensions
| Height | 19.5 mm | 0.768 in |
| Width | 190 mm | 7.48 in |
| Depth | 36.5 mm | 1.437 in |
| Volume | 90 cm³ |
Representative Image
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 61753-1 Ed2 (2018) |
Packaging and Weights
| Included | Box (1) | Tape (1) | Cable ties (4) |
| Packaging quantity | 24 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
