Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760264519 | REB-S222-S-00

Base Product: WMFE

  • Available in:
  • North America

Residential Entrance Box including 2 SC/APC adapters and 2 900µ pigtails, feeder cable can be stored up to 50m depending cable diameter, cable cover not included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber wall box
Product Series WMFE

General Specifications

Functionality Patching | Splicing
Adapters, quantity 2
Cable Entry Location Bottom
Color Light Gray (RAL 7035)
Interface SC/APC
Mounting Wall mount
Patch Cord Routing Downward
Patching Capacity, maximum 4
Splicing Capacity, maximum 4
Splicing Type SMOUV

Dimensions

Height 196 mm | 7.717 in
Width 154 mm | 6.063 in
Depth 43 mm | 1.693 in
Outer Cable Diameter 10 mm | 0.394 in

Dimension Drawing

Click on image to enlarge.

Environmental Specifications

Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
UV Resistance UV stabilized

Packaging and Weights

Height, packed 44 mm | 1.732 in
Width, packed 156 mm | 6.142 in
Depth, packed 286 mm | 11.26 in
Packaging quantity 24
Packaging Type Carton
Weight, gross 0.513 kg | 1.131 lb

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber wall box
Product Series WMFE

General Specifications

Functionality Patching | Splicing
Adapters, quantity 2
Cable Entry Location Bottom
Color Light Gray (RAL 7035)
Interface SC/APC
Mounting Wall mount
Patch Cord Routing Downward
Patching Capacity, maximum 4
Splicing Capacity, maximum 4
Splicing Type SMOUV

Dimensions

Height 196 mm | 7.717 in
Width 154 mm | 6.063 in
Depth 43 mm | 1.693 in
Outer Cable Diameter 10 mm | 0.394 in

Dimension Drawing

Click on image to enlarge.

Environmental Specifications

Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
UV Resistance UV stabilized

Packaging and Weights

Height, packed 44 mm | 1.732 in
Width, packed 156 mm | 6.142 in
Depth, packed 286 mm | 11.26 in
Packaging quantity 24
Packaging Type Carton
Weight, gross 0.513 kg | 1.131 lb

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product Specification

Product Specification