iFDT Indoor Fiber Distribution Terminal, 6-fiber, SC/APC, 12 Fiber software bundle
Features and Benefits
- Compact and secure family of enclosures by connecting fiber cables at MDUs
- Integrated splice trays offer flexible splice management for individual or mass splicing
- Dual-hinged design ensures separation of owner/client network segments
- Robust steel construction protects fibers against damage and ensures network reliability
- Slotted cable entrance ports allow for rapid cable installation and pass-through capability
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Ports, quantity | 6 |
| Adapters, quantity | 6 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | Pigtails - Loose Tube |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 184.15 mm | 7.25 in |
| Width | 299.72 mm | 11.8 in |
| Depth | 82.55 mm | 3.25 in |
| Cable Length | 3048 m | 10000 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Ports, quantity | 6 |
| Adapters, quantity | 6 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | Pigtails - Loose Tube |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 184.15 mm | 7.25 in |
| Width | 299.72 mm | 11.8 in |
| Depth | 82.55 mm | 3.25 in |
| Cable Length | 3048 m | 10000 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse
