FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 12-ports, with pigtails and splice tray, 1 cable clamp, 1 grounding kit
Features and Benefits
- Ideal for small to medium fiber counts within communication rooms or closets at customer sites
- Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
- Guarantees mechanical protection and fiber management for indoor and outdoor cable
- Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber wall box |
| Product Series | FL1000 |
General Specifications
| Functionality | Patching | Splicing |
| Application | Patching | Splicing |
| Adapter Packs Included, quantity | 2 |
| Adapters, quantity | 12 |
| Cable Clamps, quantity | 1 |
| Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Door, quantity | 2 |
| Front Door Type | Single hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/UPC |
| Mounting | Wall |
| Splicing Type | Heat shrink, mass fusion |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 433 mm | 17.047 in |
| Width | 511 mm | 20.118 in |
| Depth | 156.97 mm | 6.18 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA type 12 |
Packaging and Weights
| Included | One grounding kit |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber wall box |
| Product Series | FL1000 |
General Specifications
| Functionality | Patching | Splicing |
| Application | Patching | Splicing |
| Adapter Packs Included, quantity | 2 |
| Adapters, quantity | 12 |
| Cable Clamps, quantity | 1 |
| Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Door, quantity | 2 |
| Front Door Type | Single hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/UPC |
| Mounting | Wall |
| Splicing Type | Heat shrink, mass fusion |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 433 mm | 17.047 in |
| Width | 511 mm | 20.118 in |
| Depth | 156.97 mm | 6.18 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA type 12 |
Packaging and Weights
| Included | One grounding kit |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
