760258035 | CPCR-1 SI
- Available in:
- North America
- Asia
- Latin America
Constellation Rackmount FMP Receiver with power service outlets in 230 VAC, 48 VDC, and 24 VDC form
Specifications
Product classification
| Regional Availability | North America | Asia | Latin America |
| Portfolio | SYSTIMAX® |
| Product Type | Power distribution unit |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
Environmental Specifications
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America | Asia | Latin America |
| Portfolio | SYSTIMAX® |
| Product Type | Power distribution unit |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
Environmental Specifications
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Application Guide
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
