760258037 | CPCR-1 DI
- Available in:
- Australia/New Zealand
- China
- DACH countries
- EMEA
- Europe
- Latin America
- Middle East/Africa
Constellation Rackmount Dual FMP Receiver with power service outlets in 230 VAC, 48 VDC, and 24 VDC form
Specifications
Product classification
| Regional Availability | Australia/New Zealand | China | DACH countries | EMEA | Europe | Latin America | Middle East/Africa |
| Portfolio | SYSTIMAX® |
| Product Type | Power distribution unit |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Rack Units | 2 |
| Standards | CISPR 32 IEC/EN 55032 | FCC Part 15B Class A |
Dimensions
| Height | 88.1 mm | 3.469 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 21.56 kg | 47.532 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | China | DACH countries | EMEA | Europe | Latin America | Middle East/Africa |
| Portfolio | SYSTIMAX® |
| Product Type | Power distribution unit |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Rack Units | 2 |
| Standards | CISPR 32 IEC/EN 55032 | FCC Part 15B Class A |
Dimensions
| Height | 88.1 mm | 3.469 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 21.56 kg | 47.532 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Application Guide
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
