407484971 | D914S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Handle Impact Tool
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool |
General Specifications
Product Design | Copper Connectivity |
Termination Type | Punchdown |
Dimensions
Height | 152.4 mm | 6 in |
Width | 38.1 mm | 1.5 in |
Depth | 25.4 mm | 1 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool |
General Specifications
Product Design | Copper Connectivity |
Termination Type | Punchdown |
Dimensions
Height | 152.4 mm | 6 in |
Width | 38.1 mm | 1.5 in |
Depth | 25.4 mm | 1 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse