64172055-01 | 6417 2 055-01
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LSA-PLUS® Insertion Tool with Sensor
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Insertion tool |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with KM8 Series outlets | For use with LSA-PLUS modules |
| Color | Gray |
Dimensions
| Width | 35.052 mm | 1.38 in |
| Length | 184.912 mm | 7.28 in |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Insertion tool |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with KM8 Series outlets | For use with LSA-PLUS modules |
| Color | Gray |
Dimensions
| Width | 35.052 mm | 1.38 in |
| Length | 184.912 mm | 7.28 in |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
