760259756 | JTT-90
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Jack Termination Tool with Termination Kit (MGS600 / MGS400 / MPS100e/UNJT)
Features and Benefits
- Terminates all M-series Modular Jacks
- Strips cable, marks foil, terminates and cuts 8 conductors at once
- Maintains twisted pair integrity
- Time and cost saving simplifying lacing process and speeding up the termination
- Lacing fixture assures simple and efficient terminations
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack tooling |
General Specifications
| Application | For use with MGS600 Series jacks | For use with MGS400 Series jacks | For use with MPS100e Series jacks | For use with UNJT Series jacks |
Dimensions
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pouch | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack tooling |
General Specifications
| Application | For use with MGS600 Series jacks | For use with MGS400 Series jacks | For use with MPS100e Series jacks | For use with UNJT Series jacks |
Dimensions
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pouch | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of S/FTP Cat7A
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of F/UTP Cat6A
SL Tool Installation of S/FTP Cat7A
Warranty
Other Ways to Browse
