Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 1000 mm long, uncoated, 10 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Uncoated |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 63 mm | 2.48 in |
Recovered Inside Diameter, maximum | 19 mm | 0.748 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Uncoated |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 63 mm | 2.48 in |
Recovered Inside Diameter, maximum | 19 mm | 0.748 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 10 |
Packaging Type | Bag | Carton |