CommScope Wins Platinum & Gold Innovators Awards from Cabling Installation & Maintenance Magazine

cabling-innovator-award-gold

December 5, 2025 - CommScope, a global leader in network connectivity, has earned a Platinum Award for its Propel XFrame™ solution and a Gold Award for its SYSTIMAX® FiberREACH™ portfolio in the 2025 Cabling Innovators Awards from Cabling Installation & Maintenance magazine. The annual Innovators Awards recognize cabling and communications technology, products, programs and applications within the structured cabling industry. A panel of third-party judges determine the winners based on such criteria as innovation, value, sustainability, collaboration and impact. For the fourth year in a row, the judges recognized CommScope® solutions as industry standouts.

  • CommScope’s Propel XFrame solution delivers the flexibility and density data centers need to keep pace with AI’s growing fiber demands. Network managers need higher capacity fiber frames, but most are proprietary, lack interoperability and require skilled technicians to install and manage. The Propel XFrame solution enables faster, more flexible deployment and management of high-density fiber connections while optimizing space and internal resources. The modular frame accepts multiple connector types along with duplex and MPO fiber connections. It’s also simple enough so even non-skilled techs can add, reroute, and reconfigure fiber connections/assemblies and panel components.
  • SYSTIMAX FiberREACH solutions combine multimode or singlemode fiber and low-voltage copper conductors in one hybrid cable, enabling connection of large number of powered remote devices without the need for new conduit, bulky extra cable runs, or certified electricians. The distance between the device and the closest telecom room (often 100+ meters) is growing, as is the demand for more power and bandwidth. SYSTIMAX FiberREACH solutions can extend the network reach more than 4km from the nearest power source with a single run of cable, extending reliable power and data to support the growing number of diverse devices on the edge.

“We are quite honored to receive this industry recognition, and to have our innovations recognized by Cabling Innovators Awards for the fourth year in a row,” said Koen ter Linde, SVP and president, Connectivity and Cable Solutions, CommScope. “With many decades of experience, our data center and building & campus solutions engineering teams are always anticipating the next challenges and create solutions that address them.”

—END—

 

CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other countries. For additional trademark information see https://www.commscope.com/trademarks. All other product names, trademarks and registered trademarks are property of their respective owners.

 

About CommScope: 
CommScope is pushing the boundaries of technology to create the world’s most advanced wired and wireless networks. Our global team of employees, innovators and technologists empower customers to anticipate what’s next and invent what’s possible.