7438204   |   F59 HEC VV XP GRN

75 Ohm XPRESSPREP® Coaxial Headend Cable, Series 59, green flame retardant PVC jacket

Product Classification  
Brand   XPRESSPREP®
Product Type   Coaxial headend cable
Product Series   59 Series
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d0
   
Construction Materials  
Outer Shield (Braid) Material   Aluminum
Center Conductor Material   Silver-plated copper-clad steel
Dielectric Material   PE
Inner Shield (Braid) Coverage   95 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Jacket Material   Fire retardant PVC
Outer Shield (Braid) Coverage   95 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Center Conductor, nominal   0.813 mm   |   0.032 in
Diameter Over Dielectric, nominal   3.658 mm   |   0.144 in
Diameter Over Inner Shield (Tape), nominal   3.835 mm   |   0.151 in
Diameter Over Jacket, nominal   6.858 mm   |   0.270 in
Jacket Thickness, nominal   0.7112 mm   |   0.0280 in
Shipping Weight   33.00 lb/kft
   
Electrical Specifications  
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Loop, nominal   26.20 ohms/kft
Nominal Velocity of Propagation (NVP)   85 %
Shielding Effectiveness at Frequency Band, nominal   120 dB @ 5–1000 MHz
Structural Return Loss   20 dB @ 5–1002 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Indoor
Flame Test Listing   CATV   |   CM   |   EN 50399   |   IEC 60332-1-2   |   UL 1685
Safety Standard   ETL
   
General Specifications  
Cable Type   Series 59
Center Conductor Gauge   20 AWG
Center Conductor Type   Solid
Conductors, quantity   1
Jacket Color   Green
Jacket Marking   Feet
Warranty   One year
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz2.820.86
55 MHz6.732.05
83 MHz8.042.45
187 MHz11.813.60
211 MHz12.473.80
250 MHz13.454.10
300 MHz14.604.45
350 MHz15.754.80
400 MHz16.735.10
450 MHz17.725.40
500 MHz18.705.70
550 MHz19.525.95
600 MHz20.346.20
750 MHz22.876.97
865 MHz24.677.52
1000 MHz26.648.12
1200 MHz29.298.93
1218 MHz29.529.00
1300 MHz30.559.31
1400 MHz31.789.69
1500 MHz32.9610.05
1600 MHz34.1110.40
1700 MHz35.2310.74
1794 MHz35.7710.90
1800 MHz36.3211.07
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Add Cancel