Rapid Fiber Connect™
Engineered for AI. Built for Scale.
Overview
Exploding AI demand is driving the need for more ultra-dense GPU racks, pods, and clusters — requiring tens of thousands fiber connections. The resulting time, complexity and risk associated with these deployments create major challenges for data center operators, designers and integrators.
CommScope’s Rapid Fiber Connect solution is a rack-scale, plug-and-play platform, purpose-built for ultra-dense AI data centers. It simplifies cabling, testing, deployment and scaling through flexible panel designs and integrated, pre-configured, pre-labeled pigtails that allow for GPU and switch connections to be made and integrated off site. On site, Mass Insert connectors accelerate installation and system turn-up with fewer connections.
Why the Rapid Fiber Connect platform?
- Simplified and faster cabling that helps reduce mistakes
- Easier off site validation testing
- Reduced labor skill requirements on site
- Higher fiber density with fewer connection “clicks” required on site
- Streamlined upgrades for scaling AI environments
Four ways the Rapid Fiber Connect rack-scale, plug and play platform empowers
AI data center evolution:
Accelerated deployment
Pre-configured, pre-labeled and factory terminated pigtail outputs reduce rack assembly time and opportunity for error. The panel accepts Mass Insert connectors, allowing rack-to-rack connectivity with 12 times fewer clicks than required by individual MPO12/8 connectors. Trunk cables can also be deployed onsite prior to roll-in for even faster deployments.
Optimized for AI architectures
The platform aligns with modern AI reference designs, offering flexible panel options, optimized connector layouts, and integrated spare capacity. Its optimized panel port counts, locations and types support various trunk and patching fiber counts. Its integrated spare panel ports enable the repair of broken links without pulling new cable. Multimode and singlemode solutions are available.
Ultra-high density
The Rapid Fiber Connect platform features a 1RU front access panel with a maximum density of 960 fibers to connect GPUs and CPUs in common 72-GPU rack-scale systems. Its 1RU front and rear panels support up to 1,728 fibers. Mass Insert connectors deliver 12 times density over MPO12/8, and the solution is stackable to service ultra-high density switch racks.
.
Pre-configured for risk mitigation
Off site configuration reduces on-site manual labor, cost, and potential risk by leveraging pre-labeled pigtails and legs configured to align with the rack design. Its front access panel prevents potential mistakes caused by working in deep, overcrowded racks. Once configured, the rack can roll in fully assembled for simplified Mass Insert connection.
Featured product
Rapid Fiber Connect™
Uniquely designed for speed and simplicity the Rapid Fiber Connect platform consists of GPU and switch panels with pre-installed output cabling and trunk cable terminated with Mass Insert connectors.
Featured resources
Additional resources
Data Center Cabling Solutions for NVIDIA GB200/GB300 NVL72 AI Architectures
This ordering guide features innovative infrastructure solutions suited to next gen chip architectures, including the NVL72 platform from NVIDIA which powers AI training, contextualization and inference applications.
CommScope/NVIDIA Data Center Cabling Solutions for NVIDIA AI Networks
This ordering guide features end-to-end fiber and copper solutions for both Ethernet and InfiniBand, with modular components and connectivity for faster deployment, easier management and long-term growth.
Wherever you operate, CommScope delivers solutions and expertise
CommScope is globally present and locally focused, and ready to answer any questions you have about CommScope’s data center solutions, services, warranties or other subjects.