CS6981-000 | BUDI-M-LOOPBRCKT-01
- Available in:
- EMEA
Loop bracket accessory kit for BUDI™ M and IFEB-50
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Loop bracket |
| Product Brand | BUDI™ |
| Product Series | BUDI-S | IFEB-40 |
| Ordering Note | Sold per piece with an MOQ of 10 pieces |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Loop bracket |
| Product Brand | BUDI™ |
| Product Series | BUDI-S | IFEB-40 |
| Ordering Note | Sold per piece with an MOQ of 10 pieces |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
