760243100 | FACT-FRICD22
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Inter-connect door kit. Set of two doors with one door handle per frame (positioned in the right door). The door handle comes with a factory installed lock.
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Door kit | 
| Product Brand | FACT® | 
| Product Series | FACT | 
Environmental Specifications
| Environmental Space | Indoor | 
Packaging and Weights
| Included | Door assembly with lock | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Door kit | 
| Product Brand | FACT® | 
| Product Series | FACT | 
Environmental Specifications
| Environmental Space | Indoor | 
Packaging and Weights
| Included | Door assembly with lock | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    