Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760258040 | EPX-SPLICE-48-IN

Base Product: EPX-SPLICE-TRAYS

  • Available in:
  • India

Fiber Optic Splice Tray Kit, stackable, 48-fiber capacity

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability India
Portfolio CommScope®
Product Type Fiber splice tray
Product Series EPX

General Specifications

Application Used in AGILE panels and enclosures
Color Light gray
Splicing Capacity, maximum 48

Dimensions

Height 17.6 mm | 0.693 in
Width 220 mm | 8.661 in
Depth 118.4 mm | 4.661 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability India
Portfolio CommScope®
Product Type Fiber splice tray
Product Series EPX

General Specifications

Application Used in AGILE panels and enclosures
Color Light gray
Splicing Capacity, maximum 48

Dimensions

Height 17.6 mm | 0.693 in
Width 220 mm | 8.661 in
Depth 118.4 mm | 4.661 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Product Specification