Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: SMOUV
SMOUV Fiber Optic Splice Heat Shrink Protective Sleeve for Single Fusion (See Specs for packaging size and MOQ)
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber protection sleeve |
| Product Brand | SMOUV® |
| Product Series | SMOUV |
| Minimum Order Quantity | 100 |
| Ordering Note | Minimum order quantity (MOQ) is 100 pcs |
| Application | single fusion splices |
| Splicing Type | Heat shrink, single fiber fusion |
| Length | 61 mm | 2.402 in |
| Click on image to enlarge. |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 100 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber protection sleeve |
| Product Brand | SMOUV® |
| Product Series | SMOUV |
| Minimum Order Quantity | 100 |
| Ordering Note | Minimum order quantity (MOQ) is 100 pcs |
| Application | single fusion splices |
| Splicing Type | Heat shrink, single fiber fusion |
| Length | 61 mm | 2.402 in |
| Click on image to enlarge. |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 100 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |