760243102 | FACT-FRACCCTU1E
Base Product: FACT-CHASSIS-ACCESSORIES
- Available in:
- EMEA
- Asia
- North America
- Latin America
- Australia/New Zealand
FACT® cable termination unit (CTU), kit for 1E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
Features and Benefits
- Cable Termination Units (CTU) kits are very robust and enable quick and easy termination of most cable sizes and types
- Designed for termination of cables directly onto the FACT chassis, allowing the installer to prepare and pre-terminate cables outside the frame
Specifications
Product classification
| Regional Availability | EMEA | Asia | North America | Latin America | Australia/New Zealand |
| Product Type | Cable termination kit |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Application | For use with FACT panels |
| Rack Type | FACT |
Dimensions
| Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Asia | North America | Latin America | Australia/New Zealand |
| Product Type | Cable termination kit |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Application | For use with FACT panels |
| Rack Type | FACT |
Dimensions
| Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
