Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FACT® cable termination unit (CTU), kit for 4E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Brand | FACT® |
| Product Series | FACT |
| Application | For use with FACT panels |
| Rack Type | FACT |
| Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Brand | FACT® |
| Product Series | FACT |
| Application | For use with FACT panels |
| Rack Type | FACT |
| Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |