Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2291B

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® 2291B Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 2291B by selecting options

Loading...
Product
Product Brand Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
760122630 | 2291B BLU C6A 4/23 F/UTP R1000 760122630 | 2291B BLU C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Blue 2291B Reel 4 PVC 304.8 m | 1000 ft
760122648 | 2291B WHT C6A 4/23 F/UTP R1000 760122648 | 2291B WHT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Indoor | Plenum F/UTP (shielded) White 2291B Reel 4 PVC 304.8 m | 1000 ft
760122655 | 2291B SLT C6A 4/23 F/UTP R1000 760122655 | 2291B SLT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Slate 2291B Reel 4 PVC 304.8 m | 1000 ft
760122663 | 2291B GRN C6A 4/23 F/UTP R1000 760122663 | 2291B GRN C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, green jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Green 2291B Reel 4 PVC 304.8 m | 1000 ft
760122671 | 2291B ORG C6A 4/23 F/UTP R1000 760122671 | 2291B ORG C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, orange jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Orange 2291B Reel 4 PVC 304.8 m | 1000 ft
760171017 | 2291B RED C6A 4/23 F/UTP R1000 760171017 | 2291B RED C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, red jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Red 2291B Reel 4 PVC 304.8 m | 1000 ft
760171025 | 2291B BLK C6A 4/23 F/UTP R1000 760171025 | 2291B BLK C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, black jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Black 2291B Reel 4 PVC 304.8 m | 1000 ft
760171033 | 2291B PRP C6A 4/23 F/UTP R1000 760171033 | 2291B PRP C6A 4/23 F/UTP R1000
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, purple jacket, 4 pair count, 1000 ft (305 m) length, reel
GigaSPEED X10D® Asia | Australia/New Zealand | EMEA | Latin America | North America SYSTIMAX® Twisted pair cable Plenum F/UTP (shielded) Purple 2291B Reel 4 PVC 304.8 m | 1000 ft

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2291B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Environmental Specifications

Environmental Space Indoor | Plenum
Fire Safety Listing CMP | FT6
Flame Test Method CMP/FT6 | NFPA 262 | UL 444 | UL 910
Safety Standard UL 444
Smoke Test Method CMP/FT6 | NFPA 262

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2291B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Environmental Specifications

Environmental Space Indoor | Plenum
Fire Safety Listing CMP | FT6
Flame Test Method CMP/FT6 | NFPA 262 | UL 444 | UL 910
Safety Standard UL 444
Smoke Test Method CMP/FT6 | NFPA 262

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification