Products

of 841 results found
View:
Compare

Filters

Featured
CO199K2
Base Product
CO199K2
MiNo6A Cat 6A U/UTP Reduced Diameter RJ45 Patch Cord, LS-CM Dual Rated
CO199K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Red | Spring green | White | Yellow | Purple/Violet
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CO199K2
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Red | Spring green | White | Yellow | Purple/Violet
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPCS4X2
Base Product
CPCS4X2
GigaSPEED X10D® Cat 6A 360GS10E Single End Solid Cordage Modular Patch Cord
CPCS4X2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow | Purple/Violet | Slate/Gray
  • Interface Feature, connector A: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
CPCS4X2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow | Purple/Violet | Slate/Gray
  • Interface Feature, connector A: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPCSSX2
Base Product
CPCSSX2
GigaSPEED X10D® Cat 6A U/UTP Patch Cord, Non-Plenum
CPCSSX2
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Red | Spring green | White | Yellow | Purple/Violet | Slate/Gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
CPCSSX2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Red | Spring green | White | Yellow | Purple/Violet | Slate/Gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
CPCSSY2
Base Product
CPCSSY2
GigaSPEED X10D® Cat 6A 360GS10E Solid Plenum Cordage Modular Patch Cord
CPCSSY2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate/Gray | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Plenum
CPCSSY2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate/Gray | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1091B
Base Product
1091B
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
1091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B-UTG
Base Product
1091B-UTG
GigaSPEED X10D® 1091B-UTG ETL Verified Category 6A U/UTP Cable
1091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
1091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091L
Base Product
1091L
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091L
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
1091L
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091SD
Base Product
1091SD
GigaSPEED X10D® 1091SD ETL Verified Category 6A U/UTP Cable
1091SD
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
1091SD
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Featured
1291B
Base Product
1291B
GigaSPEED X10D® 1291B Category 6A Cable
1291B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
  • Product Brand: GigaSPEED X10D®
1291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
2091B
Base Product
2091B
GigaSPEED X10D® 2091B ETL Verified Category 6A U/UTP Cable
2091B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
2091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2091B-UTG
Base Product
2091B-UTG
GigaSPEED X10D® 2091B-UTG ETL Verified Category 6A U/UTP Cable
2091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
2091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2291B
Base Product
2291B
GigaSPEED X10D® 2291B Category 6A Cable
2291B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
  • Product Brand: GigaSPEED X10D®
2291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
  • Product Brand: GigaSPEED X10D®
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America