FACT® MPO Module, multimode, Ultra Low Loss (ULL), LC/UPC-MPO 24 fiber, MPO right exit, LC left exit, used in a Left Hand Patch frame
Features and Benefits
- Offers the same craft-friendly interface for LC and SC connectors as the cabled module
- Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Breakout |
| Application | For use with FACT panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, left | LC/UPC |
| Interface Feature, left | Duplex |
| Interface, right | MPO |
| Interface Feature, right | Female | Key up/up | Unpinned |
| Polarity | Method A |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Breakout |
| Application | For use with FACT panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, left | LC/UPC |
| Interface Feature, left | Duplex |
| Interface, right | MPO |
| Interface Feature, right | Female | Key up/up | Unpinned |
| Polarity | Method A |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
