760258367 | PPL-FRAME-SDPNL-KT
Base Product: PROPEL-XFRAME-ACCESSORIES
Propel XFrame Side Panel Kit (set of two panels)
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Side panel kit |
| Product Brand | Propel |
| Product Series | PPL |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 20.4 kg | 44.974 lb |
| Weight, net | 5.2 kg | 11.464 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | CommScope® |
| Product Type | Side panel kit |
| Product Brand | Propel |
| Product Series | PPL |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 20.4 kg | 44.974 lb |
| Weight, net | 5.2 kg | 11.464 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
User Manual
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
