760258368 | PPL-FRAME-TROUGH-KT
Base Product: PROPEL-XFRAME-ACCESSORIES
Propel XFrame Top Trough
Features and Benefits
Optional accessory for running cables between frames at the top of each Propel XFrame
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Jumper trough |
| Product Brand | Propel |
| Product Series | PPL |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 13.6 kg | 29.983 lb |
| Weight, net | 3.1 kg | 6.834 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | CommScope® |
| Product Type | Jumper trough |
| Product Brand | Propel |
| Product Series | PPL |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 13.6 kg | 29.983 lb |
| Weight, net | 3.1 kg | 6.834 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
User Manual
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
