760263942 | PPL-FRAME-DOOR-KIT
Base Product: PROPEL-XFRAME-ACCESSORIES
Propel XFrame Doors (set of 2 doors for 1 frame)
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Door kit |
| Product Brand | Propel |
| Product Series | PPL |
Dimensions
| Height | 2027 mm | 79.803 in |
| Width | 591 mm | 23.268 in |
| Depth | 25.8 mm | 1.016 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 47.967 kg | 105.75 lb |
| Weight, net | 17.554 kg | 38.7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | CommScope® |
| Product Type | Door kit |
| Product Brand | Propel |
| Product Series | PPL |
Dimensions
| Height | 2027 mm | 79.803 in |
| Width | 591 mm | 23.268 in |
| Depth | 25.8 mm | 1.016 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, gross | 47.967 kg | 105.75 lb |
| Weight, net | 17.554 kg | 38.7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
User Manual
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
