Fiber Optic Drop Cable Assembly, PRODIGY™ Connector Core to SC/APC, Mini Flat Dielectric
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Product Variants
Configure and display product variants of HCA-AL1M by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | ||
|---|---|---|---|
| No configured items found. | |||
Features and Benefits
- Cable assembly with the Prodigy™ small form hardened connector
- Compact and small footprint, space-saving design for high-density environments
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
| Government Requirements | Build America Buy America (BABA) compliant* |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.50 dB/km @ 1,310 nm | 0.50 dB/km @ 1,385 nm | 0.50 dB/km @ 1,550 nm |
General Specifications
| Cable Type | Dielectric - Mini Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | Prodigy® |
| Interface, Connector B | SC/APC |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 900 |
| Cable Assembly Length Range (ft) | 10 – 3000 |
| Cable Outer Diameter | 5.6 mm (0.22 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 60 mm | 2.362 in |
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1350 N | 303.492 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector A2 | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Aerial | Buried |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | Telcordia GR-3120-CORE |
Packaging and Weights
| Cable weight | 19 kg/km | 12.767 lb/kft |
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
| Government Requirements | Build America Buy America (BABA) compliant* |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.50 dB/km @ 1,310 nm | 0.50 dB/km @ 1,385 nm | 0.50 dB/km @ 1,550 nm |
General Specifications
| Cable Type | Dielectric - Mini Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | Prodigy® |
| Interface, Connector B | SC/APC |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 900 |
| Cable Assembly Length Range (ft) | 10 – 3000 |
| Cable Outer Diameter | 5.6 mm (0.22 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 60 mm | 2.362 in |
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1350 N | 303.492 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector A2 | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Aerial | Buried |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | Telcordia GR-3120-CORE |
Packaging and Weights
| Cable weight | 19 kg/km | 12.767 lb/kft |
| Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing DLX connector converter onto Prodigy connector
Installing DLX connector converter onto Prodigy connector
Installing female bayonet connector converter onto Prodigy connector
Installing female full-size connector converter onto Prodigy connector
Installing SC APC connector converter onto Prodigy connector
Prodigy to Bayonet Converter Installation (English)
Prodigy to Bayonet Converter Installation (Spanish)
Prodigy to Full Size Converter Installation (English)
Prodigy to Full Size Converter Installation (Spanish)
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing DLX connector converter onto Prodigy connector
Installing DLX connector converter onto Prodigy connector
Installing female bayonet connector converter onto Prodigy connector
Installing female full-size connector converter onto Prodigy connector
Installing SC APC connector converter onto Prodigy connector
Prodigy to Bayonet Converter Installation (English)
Prodigy to Bayonet Converter Installation (Spanish)
Prodigy to Full Size Converter Installation (English)
Prodigy to Full Size Converter Installation (Spanish)
Warranty
Other Ways to Browse
