PFC-302O16
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberREACH™ Powered Fiber Cable, OM3, 2 Fibers, Outdoor, 16AWG Conductor, meter, feet
Features and Benefits
- Easy peel, stranded conductors for maximum cable flexibility and rapid access
- Polarization indentation along one side of the cable for polarity identification
- No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for lashed aerial installation
- Easy split of cable into three separate sections for separate routing in closures, as needed for installation
- Polyethylene jacket for outdoor duct or direct buried applications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Product Brand | FiberREACH™ |
| Ordering Note | Minimum order quanity is 500 meter |
General Specifications
| Cable Type | Stranded outdoor |
| Fiber Short Description | PFC-O16 |
| Jacket Color | Black |
| Total Fiber Count | 2 |
Dimensions
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 16 AWG |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50.8 mm | 2 in |
| Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 69.944 kg/km | 47 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Product Brand | FiberREACH™ |
| Ordering Note | Minimum order quanity is 500 meter |
General Specifications
| Cable Type | Stranded outdoor |
| Fiber Short Description | PFC-O16 |
| Jacket Color | Black |
| Total Fiber Count | 2 |
Dimensions
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 16 AWG |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50.8 mm | 2 in |
| Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 69.944 kg/km | 47 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
