2111122-1 | SL-CPLR-STP-5e
Base Product: RJ45-COUPLER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SL-Series Coupler, RJ45, Cat5e Shielded, Silver
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack coupler |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e |
| Cable Type | Shielded |
| Color | Silver |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Outlet Type | Inline |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
Dimensions
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 20.62 mm | 0.812 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30 mm | 1.181 in |
| Contact Plating Thickness | 1.27 µm |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack coupler |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e |
| Cable Type | Shielded |
| Color | Silver |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Outlet Type | Inline |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
Dimensions
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 20.62 mm | 0.812 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30 mm | 1.181 in |
| Contact Plating Thickness | 1.27 µm |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
