1-552678-4
- Available in:
- Asia
- EMEA
- Latin America
- North America
Tel-Splice Connector, 3-wire, dry, yellow
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Splice |
Product Series | Tel-Splice |
General Specifications
Color | Yellow |
Connector Sealant | Dry |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 2.03 mm | 0.08 in |
Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
Contact Plating Material | Tin |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Splice |
Product Series | Tel-Splice |
General Specifications
Color | Yellow |
Connector Sealant | Dry |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 2.03 mm | 0.08 in |
Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
Contact Plating Material | Tin |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse