108564675 | M13CLS-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flexible Faceplate with Single Gang Frame, ivory
Specifications
Features and Benefits
- Available for use with the DYMO® labeling solution
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Flush mounted triplex modular faceplates designed to fit modular furniture raceway covers |
Color | Ivory |
Mounting | Flush |
Total Ports, quantity | 3 |
Dimensions
Height | 46.736 mm | 1.84 in |
Compatible Knockout Width | 68.834 mm | 2.71 in |
Width | 79.502 mm | 3.13 in |
Depth | 7.366 mm | 0.29 in |
Compatible Knockout Height | 35.052 mm | 1.38 in |
Compatible Knockout Tolerance | ±.01 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Flush mounted triplex modular faceplates designed to fit modular furniture raceway covers |
Color | Ivory |
Mounting | Flush |
Total Ports, quantity | 3 |
Dimensions
Height | 46.736 mm | 1.84 in |
Compatible Knockout Width | 68.834 mm | 2.71 in |
Width | 79.502 mm | 3.13 in |
Depth | 7.366 mm | 0.29 in |
Compatible Knockout Height | 35.052 mm | 1.38 in |
Compatible Knockout Tolerance | ±.01 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse