66441222-02 | 6644 1 222-02
- Available in:
- Asia
- Latin America
- North America
Surface Mount Box, straight, 2 port, ivory
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Color | Ivory |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Color | Ivory |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse