760248151 | G2-SP-24LAG-RPT
Base Product: G2-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Splice Cassette, 24LC/APC with internal shutters, OS2, with ribbon pigtails
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with ribbon pigtail |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Interface, front | LC/APC |
| Interface, rear | Ribbon pigtail |
| Polarity | Pairs, straight |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.4 dB |
| Return Loss, minimum | 60 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | SMOUV holder | SMOUV splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.123 kg | 0.2712 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with ribbon pigtail |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Interface, front | LC/APC |
| Interface, rear | Ribbon pigtail |
| Polarity | Pairs, straight |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.4 dB |
| Return Loss, minimum | 60 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | SMOUV holder | SMOUV splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.123 kg | 0.2712 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Installation Instruction
Product Compliance Documentation
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Other Ways to Browse
