G2 Splice Cassette, 12LC/UPC with internal shutters, OS2, with pigtails
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Pairs, straight |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G657 A1 easy strip buffer fiber | OS2 |
| Insertion Loss, maximum | 0.55 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | ANT holder | ANT mechanical splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.126 kg | 0.2778 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Pairs, straight |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G657 A1 easy strip buffer fiber | OS2 |
| Insertion Loss, maximum | 0.55 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | ANT holder | ANT mechanical splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.126 kg | 0.2778 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Installation Instruction
Product Compliance Documentation
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Other Ways to Browse
