760255887 | G2-SP-12LCX-PT-BE
Base Product: G2-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Splice Cassette, 12LC with internal shutters, OM4, with pigtails, Method B Enhanced
Specifications
Features and Benefits
For use in applications when End B of the cable is connectorized with an MPO that connects into a module with Method B Enhanced polarity
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.15 dB |
| Return Loss, minimum | 35 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | SMOUV holder | SMOUV splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.126 kg | 0.2778 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26.416 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 165.354 mm | 6.51 in |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.15 dB |
| Return Loss, minimum | 35 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | SMOUV holder | SMOUV splice protection |
| Packaging quantity | 1 |
| Weight, net | 0.126 kg | 0.2778 lb |
Documentation & Downloads
Installation Drawing
Installation Instruction
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Warranty
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
G2 Splice cassette termination
G2 Splice cassette termination
Warranty
Other Ways to Browse
