1RU patch panel which interfaces with 12 MPO-8 ports breaking out into 12 x 4 LC duplex ports. The shuttered LC ports are front facing, with the MPO ports facing the rear. Single mode, Enhanced Method B. With clear color labeling on front and rear side for easy and correct mapping and patching.
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex | Shuttered |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
Optical Specifications
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Safety Standard | UL 60950 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex | Shuttered |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
Optical Specifications
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Safety Standard | UL 60950 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
