FMS Panel, 3U, 19 in,
Features and Benefits
The 3U height Fibre Management System (FMS3U) is a mechanical shelf designed for rack mounting and is intended for service provider high density fiber management applications. It supports both fibre splicing and patching functions. The system facilitates the splicing of primary coated fiber's from loose tubes to fibre pigtails using splice trays. The connectorised end of each pigtail is terminated on a patch panel, with a connection capacity of 144 ports. The ports are placed with sufficient space in between to ease installation and maintenance activities.
Specifications
Product classification
| Regional Availability | Asia | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Color | Green |
| Adapter Packs Included, quantity | 144 |
| Cable Exit Location | Rear, left side | Rear, right side |
| Cable Ports, quantity | 6 |
| Cover Type | Screw-on at top and openable |
| Chassis Color | Gray (RAL 7035) |
| Interface, front | SC/APC |
| Interface Feature, front | Simplex |
| Rack Type | 19 in |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 6 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 144 |
Dimensions
| Height | 132.8 mm | 5.228 in |
| Width | 447 mm | 17.598 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Color | Green |
| Adapter Packs Included, quantity | 144 |
| Cable Exit Location | Rear, left side | Rear, right side |
| Cable Ports, quantity | 6 |
| Cover Type | Screw-on at top and openable |
| Chassis Color | Gray (RAL 7035) |
| Interface, front | SC/APC |
| Interface Feature, front | Simplex |
| Rack Type | 19 in |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 6 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 144 |
Dimensions
| Height | 132.8 mm | 5.228 in |
| Width | 447 mm | 17.598 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
