Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760264136 | FMS3U 144F-LCAPC-D-6F-SM-CR

Base Product: FMS3U-PANELS

  • Available in:
  • Asia
  • India

FMS Panel, 3U, 19 in,

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits

The 3U height Fibre Management System (FMS3U) is a mechanical shelf designed for rack mounting and is intended for service provider high density fiber management applications. It supports both fibre splicing and patching functions. The system facilitates the splicing of primary coated fiber's from loose tubes to fibre pigtails using splice trays. The connectorised end of each pigtail is terminated on a patch panel, with a connection capacity of 144 ports. The ports are placed with sufficient space in between to ease installation and maintenance activities.

Product classification

Regional Availability Asia | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Rear, left side | Rear, right side
Cable Ports, quantity 6
Cover Type Screw-on at top and openable
Chassis Color Gray (RAL 7035)
Interface, front LC
Interface Feature, front Duplex
Rack Type 19 in
Rack Units 3
Shelf Movement Sliding
Splice Trays Included, quantity 6
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 144

Dimensions

Height 132.8 mm | 5.228 in
Width 447 mm | 17.598 in
Depth 300 mm | 11.811 in

Material Specifications

Finish Powder coated
Material Type Cold Rolled Carbon Steel

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product classification

Regional Availability Asia | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Rear, left side | Rear, right side
Cable Ports, quantity 6
Cover Type Screw-on at top and openable
Chassis Color Gray (RAL 7035)
Interface, front LC
Interface Feature, front Duplex
Rack Type 19 in
Rack Units 3
Shelf Movement Sliding
Splice Trays Included, quantity 6
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 144

Dimensions

Height 132.8 mm | 5.228 in
Width 447 mm | 17.598 in
Depth 300 mm | 11.811 in

Material Specifications

Finish Powder coated
Material Type Cold Rolled Carbon Steel

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification