760253928 | FACT-MBRKT/REAR-19/EIA-4E
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- North America
- Latin America
Adapter bracket kit for mounting 4 FACT elements in 19” EIA Frame
Features and Benefits
Adaptation bracket kit for mounting 4 FACT elements in 19" frame
Specifications
Product classification
| Regional Availability | North America | Latin America |
| Product Type | Mounting bracket |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Rack Type | EIA 19 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Bolts | Brackets | Cage nuts | Washers |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.762 kg | 1.68 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America | Latin America |
| Product Type | Mounting bracket |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Rack Type | EIA 19 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Bolts | Brackets | Cage nuts | Washers |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, net | 0.762 kg | 1.68 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
