FOSC® Fiber Optic Splice Tray Kit size A with HD modules, Includes 2 HD SM24 modules, 48 splice protector sleeves (SMOUV), cable ties, and LBT wrap
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Application | For use with FOSC-450 Fiber closures |
| Splice Tray Capacity, maximum | 48 |
Dimensions
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Packaging and Weights
| Included | Splice protectors |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Application | For use with FOSC-450 Fiber closures |
| Splice Tray Capacity, maximum | 48 |
Dimensions
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Packaging and Weights
| Included | Splice protectors |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Brochure
Product Compliance Documentation
Product Specification
Other Ways to Browse
