CW6504-000 | TENIO-SKG2-11/14
- Available in:
- EMEA
TENIO™ Cable Gel Seal kit, 2 cable outlets, 11 to 14 mm diameter per cable outlet
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Series | TENIO |
General Specifications
| Application | For use with TENIO Fiber closures |
| Cable Capacity, maximum | 2 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Series | TENIO |
General Specifications
| Application | For use with TENIO Fiber closures |
| Cable Capacity, maximum | 2 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
