EH0460-000 | TENIO-C6H-TRAY-SLE
Base Product: TENIO-SPLICE-TRAYS
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
TENIO™ Splice Tray for large closures (CH6 size) for up to 24 heat shrink splice protectors (SMOUV 45 mm)
Features and Benefits
- Fiber and cable technology independent
- Compatible with G652.D optical fiber
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Dimensions
| Height | 4 mm | 0.157 in |
| Splice Protector Length, maximum | 47 mm | 1.85 in |
| Splice Protector Length, minimum | 44 mm | 1.732 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Included, quantity | 1 |
| Splices per Tray, quantity | 24 |
Dimensions
| Height | 4 mm | 0.157 in |
| Splice Protector Length, maximum | 47 mm | 1.85 in |
| Splice Protector Length, minimum | 44 mm | 1.732 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Material Specifications
| Material Type | PBT | PET |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
