FOSC® 450 B6 Fiber Optic Splice Closure, Gel Cable sealing, one pre-installed 24-splice tray, 6 cable attachment, three ground feedthrough, with test valve
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Ports Quantity, total | 6 round ports |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Fiber Storage Basket Type | B6, BS standard size |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 864 |
| Splicing Capacity, maximum | 864 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 144 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 72 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Length | 610 mm | 24.016 in |
| Diameter | 254 mm | 10 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 5 m waterhead | Telcordia GR-771-CORE |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Cable blocking components |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Ports Quantity, total | 6 round ports |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Fiber Storage Basket Type | B6, BS standard size |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 864 |
| Splicing Capacity, maximum | 864 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 144 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 72 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Length | 610 mm | 24.016 in |
| Diameter | 254 mm | 10 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 5 m waterhead | Telcordia GR-771-CORE |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Cable blocking components |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
