760248942
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Kit, SMB, 1 Fiber Port, 1 Power Port, Black
Features and Benefits
Powered Fiber Cable Surface Mount Box Kit, 1 Fiber Port, 1 Power Port, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount module |
| Product Series | SL Series | SLX Series |
General Specifications
| Application | Powered fiber |
| Color | Black |
| Interface Feature, front | Fiber LC Duplex (1) | Open SL Ports (2) | Two wire terminals (1) |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 38 mm | 1.496 in |
| Width | 142.3 mm | 5.602 in |
| Depth | 116.2 mm | 4.575 in |
Electrical Specifications
| Input Power | 100 W (NEC Class 2) |
| Input Voltage | 30 Vac | 60 Vdc |
| Electrical Safety Standard | CB | IEC 60950-1 | IEC 62368-1 | UL | cUL |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.141 kg | 0.31 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount module |
| Product Series | SL Series | SLX Series |
General Specifications
| Application | Powered fiber |
| Color | Black |
| Interface Feature, front | Fiber LC Duplex (1) | Open SL Ports (2) | Two wire terminals (1) |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 38 mm | 1.496 in |
| Width | 142.3 mm | 5.602 in |
| Depth | 116.2 mm | 4.575 in |
Electrical Specifications
| Input Power | 100 W (NEC Class 2) |
| Input Voltage | 30 Vac | 60 Vdc |
| Electrical Safety Standard | CB | IEC 60950-1 | IEC 62368-1 | UL | cUL |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.141 kg | 0.31 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
