Products

of 5193 results found
View:
Compare

Filters

Featured
UGGQXQXY8
Base Product
UGGQXQXY8
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO8 (Pinned) to MPO8 (Pinned) , 2 Pair 16AWG Constellation Trunk Cable Assembly, 8-Fiber, Plenum
UGGQXQXY8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Interface, Connector B: MPO-08/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGQXQXY8
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Interface, Connector B: MPO-08/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGQXQXZ8
Base Product
UGGQXQXZ8
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO8 (Pinned) to MPO8 (Pinned) , 4 Pair 16AWG Constellation Trunk Cable Assembly, 8-Fiber, Plenum
UGGQXQXZ8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Interface, Connector B: MPO-08/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGQXQXZ8
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Interface, Connector B: MPO-08/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGQXUCY8
Base Product
UGGQXUCY8
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO8 (Pinned) to Unconnectorized , 2 Pair 16AWG Constellation Trunk Cable Assembly, 8-Fiber, Plenum
UGGQXUCY8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGQXUCY8
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGQXUCZ8
Base Product
UGGQXUCZ8
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO8 (Pinned) to Unconnectorized , 4 Pair 16AWG Constellation Trunk Cable Assembly, 8-Fiber, Plenum
UGGQXUCZ8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGQXUCZ8
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGRXRXYR
Base Product
UGGRXRXYR
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Pinned) to MPO16 (Pinned), 2 Pair 16AWG Constellation Trunk Cable Assembly, 16-Fiber, Plenum
UGGRXRXYR
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Interface, Connector B: MPO-16/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGRXRXYR
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Interface, Connector B: MPO-16/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGRXRXZR
Base Product
UGGRXRXZR
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Pinned) to MPO16 (Pinned) , 4 Pair 16AWG Constellation Trunk Cable Assembly, 16-Fiber, Plenum
UGGRXRXZR
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Interface, Connector B: MPO-16/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGRXRXZR
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Interface, Connector B: MPO-16/APC Male
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGRXUCYR
Base Product
UGGRXUCYR
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Pinned) to Unconnectorized, 2 Pair 16AWG Constellation Trunk Cable Assembly, 16-Fiber, Plenum
UGGRXUCYR
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGRXUCYR
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 2-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
UGGRXUCZR
Base Product
UGGRXUCZR
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Pinned) to Unconnectorized , 4 Pair 16AWG Constellation Trunk Cable Assembly, 16-Fiber, Plenum
UGGRXUCZR
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
UGGRXUCZR
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX ULL
  • Product Type: Hybrid cable assembly | 4-pair
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method B Enhanced (ULL)
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Male
  • Connector A, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Hybrid standard trunk
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
DLX-CONV
Base Product
DLX-CONV
DLX Fiber Optic hardened Converters
DLX-CONV
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: DLX®
  • Product Series: FHD
  • Product Type: Fiber converter
DLX-CONV
  • Product Brand: DLX®
  • Product Series: FHD
  • Product Type: Fiber converter
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
6536880
Base Product
6536880
Fiber Optic Pigtail, Singlemode, LC/UPC to Stub, 0.9 mm Semi-Tight, white
6536880
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
6536880
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
Featured
A3GRWRW3H
Base Product
A3GRWRW3H
Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Non-Pinned) Push Pull to MPO16 (Non-Pinned) Push Pull, Fiber Trunk Cable Assembly, 48-Fiber, LSZH B2ca, Method A
A3GRWRW3H
  • Regional Availability: Europe
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Type: Fiber trunk cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A (ULL)
  • Total Fibers, quantity: 48
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Low Smoke Zero Halogen (LSZH)
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • EN50575 CPR Cable EuroClass Fire...: B2ca
A3GRWRW3H
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Type: Fiber trunk cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A (ULL)
  • Total Fibers, quantity: 48
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Low Smoke Zero Halogen (LSZH)
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • Regional Availability: Europe
Featured
A3GRWRW3L
Base Product
A3GRWRW3L
Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Non-Pinned) Push Pull to MPO16 (Non-Pinned) Push Pull, Fiber Trunk Cable Assembly, 96-Fiber, LSZH B2ca, Method A
A3GRWRW3L
  • Regional Availability: Europe
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Type: Fiber trunk cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A (ULL)
  • Total Fibers, quantity: 96
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Low Smoke Zero Halogen (LSZH)
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • EN50575 CPR Cable EuroClass Fire...: B2ca
A3GRWRW3L
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Type: Fiber trunk cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A (ULL)
  • Total Fibers, quantity: 96
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Low Smoke Zero Halogen (LSZH)
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • Regional Availability: Europe
M4f28aShqk1r7vU9khHUcT
Video

LazrSPEED OM5 Wideband Multimode Fiber – more bandwidth, fewer fibers

Watch
k6NdBviXJtzisBGopjod9K
Video

Ultra low-loss fiber connectivity solutions: the best way to support higher speeds in your DC

Watch
400 x 225 MMF-Home-MM
Multimode Fiber
The Fact File

Evolution of fiber cabling types used in the enterprise, the differences between and advantages of OM3, OM4, OM5 and multimode and singlemode fiber

scs-factfile-hero
Structured Cabling Systems
The Fact File

The lowdown on Structured Cabling Systems, which are ubiquitous. We look at their history, application, technologies and how they will evolve in the future.