Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FiberREACH™
Empower your potential at the edge
Today’s enterprise network must support IT and OT devices with connectivity and power. More mission-critical devices are needed at the edge. The number of edge-enabled devices is expected to reach 7.7 billion by 20301.
Awards & Innovation
Gold Honoree Award
CI&M Cabling Innovators Award, 2025
Farther from the core
More edge devices are being located farther from the nearest telecom room and beyond the 100-meter distance limit defined in the PoE cabling standards.
Requiring more power
Many now support more power-intensive AI applications, pushing the limits of the latest PoE standards (90 watts to the device).
Emergency phones
HD security cameras
Digital signage
Wi-Fi® access points
Small cells
Building management systems
Remote parking, security control
Low-voltage DC-powered devices
What are your options?
There are options for extending the reach of your structured cabling beyond 100 meters. Each has pros and cons, but none present an especially compelling business case.
Add another telecom room

Add PoE extenders

Replace copper with fiber

Try an extended-reach PoE cable

The FiberREACH™ platform
Deliver more power and data over longer distances to support AI and IoT edge devices, in-building and across campus—all while simplifying the network, reducing costs and getting the consistent performance of a standards-compliant link.
1
Power supply/UPS rack-mounted panel occupies minimal space in the telecom room. One power panel supports up to 32 devices simultaneously.
2
Hybrid power/fiber cabling combines multimode or singlemode fiber and low-voltage copper conductors in one flexible hybrid cable that fits in a cable conduit.
3
PoE extenders terminate the hybrid cable near the device(s); a Category 6A patch cord connects the device(s).
Extend your reach
Each 12 AWG conductor supports:
- 7 W up to 4,600 m
- 15 W PoE up to 3,000 m
- 30 W PoE up to 1,800 m
- 60 W PoE up to 880 m
- 90 W PoE up to 350 m

Not just 90 W up to 350 m, a new concept for PoE extenders
In developing the FiberREACH platform, SYSTIMAX engineers also improved the traditional PoE extender, especially for the highest current wattage (90W) applications. The patented concept integrates voltage regulation, Ethernet, and a splice tray in a single enclosure designed for use with hybrid cable. It’s ideal for emerging applications such as multiple lens and IR cameras, plus AI and IoT network edge architectures.
SYSTIMAX Assurance™
Network complexity, accelerating changes and a shortage of skilled personnel are redefining the requirements of customer support.
The SYSTIMAX Assurance program delivers 360 degrees of support and performance, from inception to operation. In scope and resources, the SYSTIMAX Assurance program is unlike anything in the industry, yet the goal is so simple: Provide complete peace of mind.
Expand your potential
- One streamlined power/data platform for all your hard-to-reach edge devices
- Class 2/low-voltage power can be installed without licensed electricians
- Supports passive optical network applications, legacy and next-generation AI
- Eliminates need for new telecom rooms, PoE extenders, additional conduit or cabling
- Performance is warrantied in writing by the SYSTIMAX Assurance program and 25-year Guarantee
- Supports spanning tree for greater redundancy and reliability
- Reduces use of copper (> 50%) and plastic (> 60%) compared to traditional deployments
Take your network to the edge and beyond
A simplified and sustainable design and fast, easy deployment make the FiberREACH platform ideal for a variety of enterprise and campus environments:
Large industrial facilities
Office parks
Business and medical complexes
School campuses
Airports and train stations
Parking areas
Stadiums and arenas
Public venues
Mission accomplished
- Extend your network beyond 100 m, supplying more data and power to the edge
- Streamline and simplify for lower cost and more efficiency, speed and sustainability
- Achieve the consistent application performance of a standards-compliant link, every time
Resources for FiberReach:
Part of the SYSTIMAX 2.0 family of solutions
