760255254 | HCA-ACC-FEMALE-FULLSIZE-CVTR
Base Product: HCA-ACC
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- Europe
- Latin America
- Middle East/Africa
- North America
Prodigy Full Size Female Converter
Features and Benefits
- Prodigy converters simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
Product Type | Fiber converter |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy |
Interface, Connector B | Hardened full-size SC/APC |
Mechanical Specifications
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Packaging and Weights
Packaging quantity | 25 |
Product classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
Product Type | Fiber converter |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy |
Interface, Connector B | Hardened full-size SC/APC |
Mechanical Specifications
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Packaging and Weights
Packaging quantity | 25 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse