Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A12270-000 | FIST-GPST-12-IAA-2

  • Available in:
  • EMEA
FIST GPST Fiber Patch/Splice Tray, 12 ports, SC/UPC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice tray
Product Brand FIST™
Product Series FIST-GPST

General Specifications

Functionality Patching | Splicing
Color Gray
Interface, front SC
Interface Feature, front Standard
Patch Cord Entry Location Front, left side
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 12

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice tray
Product Brand FIST™
Product Series FIST-GPST

General Specifications

Functionality Patching | Splicing
Color Gray
Interface, front SC
Interface Feature, front Standard
Patch Cord Entry Location Front, left side
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 12

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category