1933285-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber Optic LC Duplex Keyed Hybrid Adapter, SL, Blue/Black, Single Pack
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Duplex |
| Color | Black | Blue |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Duplex |
| Color | Black | Blue |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
